PLANT CONSTRUCTION & ENGINEERING
For industrial plant development and expansion, LAPP offers a wide range of multi-conductor TC tray cables, as well as Ethernet cables and custom cable assemblies—all of which deliver greater flexibility, easier routing and superior oil and EMI performance.
For tray applications, we also offer TC-ER rated cables, which comply with the crush and impact requirements of metal-clad cable. TC-ER rated cables, such as our ÖLFLEX® TC 600 and ÖLFLEX® Tray II cables, are ideal for:
-
- Industrial and commercial applications
- Cold and hazardous environments
- Control and power
- Machine tools or factory installation
By using TC-ER cables, you can install your cabling faster and even eliminate the need for conduits—reducing material and labor costs without compromising installation quality.
The products listed below are recommended for tray applications:
Highly flexible multi conductor tray cables designed for continuous flex applications.
Extremely oil-resistant flexible control cable with UL MTW &UL/CSA TC. Conforms to NFPA 79.
Industrial-grade tray cable with superior oil performance and UL TC-ER approval.
Rugged, multi-conductor, low-voltage control and signal cable for internal and external wiring of OEM equipment.
ETHERLINE® Industrial Ethernet cables
Industrial Ethernet cables providing reliable network communication in demanding industrial environments.
Rectangular connectors for applications up to 1,000 Volts, 125 Amps and 280 contacts.
Circular connectors that can handle power and mixed power/control or signal/feedback for low-power applications.
SKINTOP® Non-Metallic & Metallic Glands
Cable glands that provide optimal seal, easy gripping and mounting, durability and protection against vibration, oil and water.
Turn-key solutions based on your specific application requirements.